IESNA:LM-63-2002
[TEST]P949672
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-835-U-SLR
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20858
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2868.2 3084.4 3316.6 3550 3728.8 3838.3 3904.9 3942.3 3983.6 4031.5
4093.1 4176.8 4289.6 4422.7 4584.5 4856.9 5268.6 5814.5 6488.6 7331.6
8436.6 9705.1 11055.5 12283.8 13026.1 12649.2 11894.7 10883.8 9669.3 8222
6391.2 4566.4 2988.7 1737.3 764.4 236.6 0
2868.2 3060.8 3264.4 3463.7 3619.8 3718.5 3780 3815.7 3852 3897
3961.3 4051.1 4168.1 4302.5 4469.4 4710.1 5054.6 5505.6 6072 6745.3
7552.7 8400.9 9152.8 9685.7 9818.9 9258.1 8464.7 7520.5 6490.2 5373.3
4093 2864.7 1845.7 1068.2 480.5 157.4 0
2868.2 3037.1 3212.1 3377.5 3510.7 3598.7 3655.1 3689 3720.2 3762.4
3829.5 3925.3 4046.7 4182.3 4354.2 4563.3 4840.6 5196.8 5655.4 6158.9
6668.7 7096.6 7250.2 7087.6 6611.5 5867.1 5034.7 4157.2 3311.1 2524.8
1794.9 1163.1 702.7 399.3 196.8 78.1 0
2868.2 3011.9 3159.9 3297.8 3405.4 3479.4 3525.7 3547.8 3565.1 3588.4
3630.6 3696.7 3782.2 3871.5 3973.2 4087.1 4231.7 4420.9 4669.8 4935.1
5181.2 5341 5305.8 5057.9 4596.6 3972.9 3336.6 2713.2 2136.3 1633.2
1185.3 803.2 517.5 318.3 170.2 70.5 0
2868.2 2986.8 3107.9 3218.1 3300.1 3360.1 3396.2 3406.6 3409.9 3414.3
3431.7 3468 3517.7 3560.6 3592.1 3610.8 3622.6 3645 3684.2 3711.2
3693.6 3585.2 3361.2 3028.3 2581.8 2078.8 1638.6 1269.2 961.4 741.6
575.8 443.3 332.4 237.5 143.6 63 0
2868.2 2961.5 3055.4 3140.6 3205.9 3249 3268.2 3258 3229.8 3195.3
3161.1 3138.4 3127.7 3114.5 3089.6 3047 2988.3 2927.8 2871.6 2825.1
2774.5 2689 2547.2 2347.4 2087.8 1777.2 1497.8 1229.3 972.8 776
607.1 464.6 341.2 239 142.9 62.2 0
2868.2 2936.2 3003 3063 3111.6 3137.8 3140.2 3109.4 3049.8 2976.2
2890.7 2808.7 2737.4 2668.1 2587.3 2483.2 2354.2 2210.9 2059 1939
1855.4 1792.9 1733.2 1666.3 1593.9 1475.7 1357 1189.2 984.2 810.6
638.3 485.9 350 240.8 142 61.4 0
2868.2 2912 2954 2994.6 3030.8 3046.3 3034.3 2982.1 2891.9 2786.2
2668.1 2560.1 2469.8 2392 2315.5 2225.5 2118.1 1999.6 1873.7 1774.1
1707.9 1664.3 1632.7 1595.3 1538.1 1438.6 1339.5 1199 1029.5 874.9
710.3 555.8 409.2 284.4 173.9 74.4 0
2868.2 2887.7 2905 2926.3 2949.8 2954.9 2928.5 2854.7 2734.1 2596.1
2445.5 2311.5 2202.3 2115.9 2043.8 1967.9 1882 1788.2 1688.3 1609.1
1560.4 1535.9 1532.3 1524.3 1482.3 1401.6 1322 1208.7 1074.7 939
782.3 625.7 468.3 328 205.8 87.5 0
2868.2 2864.3 2858.8 2863.2 2872 2873.1 2837.9 2748.2 2610.1 2454.9
2300.8 2179.7 2091.7 2026.7 1969.5 1902.9 1823.1 1734 1633.3 1538.1
1467.1 1428.6 1432.4 1436.3 1424.2 1394.5 1322.9 1206.3 1074.7 949.8
832.1 707.7 566.3 411.6 268 113.4 0
2868.2 2838.2 2813.1 2804.1 2808.5 2814 2790.6 2719 2602.4 2470
2341.5 2229.3 2130.5 2044 1962.4 1876.7 1783 1683.4 1584.3 1495.9
1418.1 1360.1 1329.3 1310.8 1293.4 1273.2 1230.5 1154.3 1057.7 950
827.9 705.5 565.9 416.2 274 121.1 0
2868.2 2817.1 2773.3 2751.1 2752.6 2768.2 2768.7 2727.1 2639.8 2525.3
2405.4 2290.9 2179.4 2073 1970.3 1867.9 1763 1656.9 1558.6 1474.4
1399 1341.2 1299.4 1267.2 1237 1202.5 1155.4 1091.8 1013.2 919.5
804.4 686.7 550.2 408.5 265.8 117.8 0
2868.2 2796.1 2733.3 2698.1 2696.7 2722.7 2746.9 2735 2677.2 2580.7
2469.2 2352.5 2228.5 2101.9 1978.3 1859.1 1743.1 1630.5 1532.9 1452.8
1379.9 1322.4 1269.5 1223.6 1180.4 1132 1080.2 1029.3 968.7 889.1
780.9 667.8 534.3 400.8 257.5 114.5 0
2868.2 2777 2699.9 2654.1 2652.7 2693.4 2750.8 2783 2760.5 2675.8
2554.7 2422.9 2286.8 2148.5 2013.9 1884.7 1761.5 1645.5 1545.5 1464.7
1398.4 1350.2 1309 1266.1 1217.7 1155.6 1089.4 1026.4 958.8 874.5
767 653.8 522.6 392.5 248.2 112.7 0
2868.2 2758.1 2666.5 2610.1 2608.6 2664.3 2754.8 2831 2843.9 2771.1
2640.3 2493.1 2345.2 2195.1 2049.3 1910.1 1779.9 1660.6 1558.2 1476.5
1417 1377.9 1348.5 1308.6 1254.9 1179.3 1098.4 1023.6 948.9 860.1
753 639.7 510.7 384.1 238.8 110.9 0
2868.2 2741.5 2637 2573 2568.7 2632.8 2746.6 2856.5 2897.3 2840.5
2708.7 2547.9 2390.6 2238.7 2092.5 1953.1 1821.5 1700 1595.6 1513.1
1451.6 1409.6 1382.6 1348.7 1300.9 1232.9 1155.8 1076.6 995.6 896.9
780.3 661.9 529.2 382.6 230.9 110.6 0
2868.2 2724.9 2607.5 2535.8 2528.6 2601.6 2738.5 2881.9 2950.7 2910
2777 2602.7 2436.2 2282.4 2135.7 1996.3 1863.1 1739.5 1633.1 1549.6
1486 1441.2 1416.7 1388.7 1346.9 1286.6 1213.4 1129.8 1042.3 933.5
807.6 684 547.5 381 222.9 110.3 0
2868.2 2708.1 2580.8 2503 2491.8 2563.4 2705.4 2855.2 2938.4 2917.5
2802.6 2631.1 2459.3 2308.1 2166.5 2034.3 1906.9 1786.8 1682.2 1598.1
1529.4 1481.6 1452.1 1423.7 1382.5 1324.6 1249.7 1164.2 1072 960.4
831.9 704.9 565.2 374.9 205.8 97.3 0
2868.2 2691.5 2553.9 2470.3 2454.9 2525.3 2672.2 2828.5 2925.9 2924.8
2828 2659.6 2482.4 2333.8 2197.3 2072.4 1950.8 1834.1 1731.2 1646.5
1572.8 1522.1 1487.5 1458.8 1418.1 1362.5 1286 1198.5 1101.7 987.2
856.3 725.8 582.8 368.7 188.8 84.2 0
2868.2 2678.6 2533.4 2445.7 2425.6 2487.9 2619 2758 2845.3 2847.8
2764.8 2614.6 2448.2 2302.3 2174.9 2062.1 1953.3 1846.8 1749.4 1667.4
1599.6 1553.9 1521.1 1492.8 1452.2 1393.8 1313.6 1222.3 1123.2 1008.3
875.4 746 598.1 401.3 219.2 97 0
2868.2 2665.6 2512.7 2421.3 2396.2 2450.5 2565.7 2687.4 2764.7 2770.8
2701.7 2569.7 2413.8 2270.8 2152.5 2051.7 1955.8 1859.5 1767.6 1688.3
1626.5 1585.7 1554.9 1526.7 1486.4 1425.1 1341.1 1246.1 1144.6 1029.3
894.6 766 613.3 433.9 249.8 109.8 0
2868.2 2655.2 2498.2 2404.1 2377.1 2425.7 2528.1 2632 2696.7 2700.8
2639.5 2521.4 2379.3 2243.1 2127 2028.3 1935.8 1842.6 1752.4 1677.7
1625.8 1591.5 1562.8 1534.8 1495.2 1433.5 1349.8 1254.6 1152.8 1039
904.7 775.5 625.8 455.2 276.2 120.5 0
2868.2 2644.7 2483.8 2387 2357.7 2401 2490.4 2576.5 2628.8 2630.6
2577.4 2473 2344.5 2215.5 2101.6 2004.7 1915.9 1825.9 1737.3 1667.2
1625.4 1597.2 1570.8 1542.8 1504 1442 1358.4 1262.9 1160.9 1048.6
914.8 784.9 638.3 476.6 302.7 131.2 0
2868.2 2636.6 2473.6 2375.2 2346.6 2388.5 2473.2 2551 2596.1 2596.2
2547.4 2453 2334.3 2208.8 2091.4 1986.1 1888.8 1792.3 1698.9 1633.1
1598.1 1575 1551.4 1523.2 1484.8 1424.7 1341.7 1247.6 1148.5 1038.3
909.8 777.9 635.3 475.2 300.5 128.5 0
2868.2 2628.4 2463.4 2363.5 2335.5 2376.2 2456 2525.3 2563.3 2561.6
2517.6 2432.9 2323.9 2202.1 2081.2 1967.6 1862 1758.8 1660.6 1598.9
1570.8 1552.7 1532 1503.6 1465.8 1407.4 1325.1 1232.4 1136 1028
904.7 770.6 632.3 473.8 298.3 125.7 0
2868.2 2621 2455.5 2356.5 2329.5 2371.1 2449.4 2517 2552.8 2550.1
2506.7 2427.9 2323.9 2203 2079 1957.9 1843.7 1732.2 1629.4 1570.1
1544.1 1528.8 1511.1 1482.9 1444.4 1385 1303.3 1212.2 1116.7 1009.5
889.2 755 611.3 456.1 284.4 118.6 0
2868.2 2613.4 2447.7 2349.6 2323.6 2366.1 2442.8 2508.5 2542.4 2538.5
2495.9 2423 2323.9 2203.9 2076.8 1948.1 1825.7 1705.7 1598.3 1541.4
1517.5 1505.1 1490.2 1462.1 1423.1 1362.5 1281.6 1191.9 1097.3 991.1
873.7 739.4 590.1 438.3 270.5 111.4 0
2868.2 2604 2440 2344.3 2321.2 2365.2 2442.2 2507.2 2539.1 2533.6
2489.5 2421.3 2325.6 2205.6 2075.7 1942.6 1814.9 1688.3 1578.3 1522.1
1499 1488 1474.8 1446.2 1406.6 1342.7 1264.6 1176.5 1079.7 974
857.4 726.4 565.7 422.6 256.4 104.6 0
2868.2 2613.4 2447.7 2349.6 2323.6 2366.1 2442.8 2508.5 2542.4 2538.5
2495.9 2423 2323.9 2203.9 2076.8 1948.1 1825.7 1705.7 1598.3 1541.4
1517.5 1505.1 1490.2 1462.1 1423.1 1362.5 1281.6 1191.9 1097.3 991.1
873.7 739.4 590.1 438.3 270.5 111.4 0
2868.2 2621 2455.5 2356.5 2329.5 2371.1 2449.4 2517 2552.8 2550.1
2506.7 2427.9 2323.9 2203 2079 1957.9 1843.7 1732.2 1629.4 1570.1
1544.1 1528.8 1511.1 1482.9 1444.4 1385 1303.3 1212.2 1116.7 1009.5
889.2 755 611.3 456.1 284.4 118.6 0
2868.2 2628.4 2463.4 2363.5 2335.5 2376.2 2456 2525.3 2563.3 2561.6
2517.6 2432.9 2323.9 2202.1 2081.2 1967.6 1862 1758.8 1660.6 1598.9
1570.8 1552.7 1532 1503.6 1465.8 1407.4 1325.1 1232.4 1136 1028
904.7 770.6 632.3 473.8 298.3 125.7 0
2868.2 2636.6 2473.6 2375.2 2346.6 2388.5 2473.2 2551 2596.1 2596.2
2547.4 2453 2334.3 2208.8 2091.4 1986.1 1888.8 1792.3 1698.9 1633.1
1598.1 1575 1551.4 1523.2 1484.8 1424.7 1341.7 1247.6 1148.5 1038.3
909.8 777.9 635.3 475.2 300.5 128.5 0
2868.2 2644.7 2483.8 2387 2357.7 2401 2490.4 2576.5 2628.8 2630.6
2577.4 2473 2344.5 2215.5 2101.6 2004.7 1915.9 1825.9 1737.3 1667.2
1625.4 1597.2 1570.8 1542.8 1504 1442 1358.4 1262.9 1160.9 1048.6
914.8 784.9 638.3 476.6 302.7 131.2 0
2868.2 2655.2 2498.2 2404.1 2377.1 2425.7 2528.1 2632 2696.7 2700.8
2639.5 2521.4 2379.3 2243.1 2127 2028.3 1935.8 1842.6 1752.4 1677.7
1625.8 1591.5 1562.8 1534.8 1495.2 1433.5 1349.8 1254.6 1152.8 1039
904.7 775.5 625.8 455.2 276.2 120.5 0
2868.2 2665.6 2512.7 2421.3 2396.2 2450.5 2565.7 2687.4 2764.7 2770.8
2701.7 2569.7 2413.8 2270.8 2152.5 2051.7 1955.8 1859.5 1767.6 1688.3
1626.5 1585.7 1554.9 1526.7 1486.4 1425.1 1341.1 1246.1 1144.6 1029.3
894.6 766 613.3 433.9 249.8 109.8 0
2868.2 2678.6 2533.4 2445.7 2425.6 2487.9 2619 2758 2845.3 2847.8
2764.8 2614.6 2448.2 2302.3 2174.9 2062.1 1953.3 1846.8 1749.4 1667.4
1599.6 1553.9 1521.1 1492.8 1452.2 1393.8 1313.6 1222.3 1123.2 1008.3
875.4 746 598.1 401.3 219.2 97 0
2868.2 2691.5 2553.9 2470.3 2454.9 2525.3 2672.2 2828.5 2925.9 2924.8
2828 2659.6 2482.4 2333.8 2197.3 2072.4 1950.8 1834.1 1731.2 1646.5
1572.8 1522.1 1487.5 1458.8 1418.1 1362.5 1286 1198.5 1101.7 987.2
856.3 725.8 582.8 368.7 188.8 84.2 0
2868.2 2708.1 2580.8 2503 2491.8 2563.4 2705.4 2855.2 2938.4 2917.5
2802.6 2631.1 2459.3 2308.1 2166.5 2034.3 1906.9 1786.8 1682.2 1598.1
1529.4 1481.6 1452.1 1423.7 1382.5 1324.6 1249.7 1164.2 1072 960.4
831.9 704.9 565.2 374.9 205.8 97.3 0
2868.2 2724.9 2607.5 2535.8 2528.6 2601.6 2738.5 2881.9 2950.7 2910
2777 2602.7 2436.2 2282.4 2135.7 1996.3 1863.1 1739.5 1633.1 1549.6
1486 1441.2 1416.7 1388.7 1346.9 1286.6 1213.4 1129.8 1042.3 933.5
807.6 684 547.5 381 222.9 110.3 0
2868.2 2741.5 2637 2573 2568.7 2632.8 2746.6 2856.5 2897.3 2840.5
2708.7 2547.9 2390.6 2238.7 2092.5 1953.1 1821.5 1700 1595.6 1513.1
1451.6 1409.6 1382.6 1348.7 1300.9 1232.9 1155.8 1076.6 995.6 896.9
780.3 661.9 529.2 382.6 230.9 110.6 0
2868.2 2758.1 2666.5 2610.1 2608.6 2664.3 2754.8 2831 2843.9 2771.1
2640.3 2493.1 2345.2 2195.1 2049.3 1910.1 1779.9 1660.6 1558.2 1476.5
1417 1377.9 1348.5 1308.6 1254.9 1179.3 1098.4 1023.6 948.9 860.1
753 639.7 510.7 384.1 238.8 110.9 0
2868.2 2777 2699.9 2654.1 2652.7 2693.4 2750.8 2783 2760.5 2675.8
2554.7 2422.9 2286.8 2148.5 2013.9 1884.7 1761.5 1645.5 1545.5 1464.7
1398.4 1350.2 1309 1266.1 1217.7 1155.6 1089.4 1026.4 958.8 874.5
767 653.8 522.6 392.5 248.2 112.7 0
2868.2 2796.1 2733.3 2698.1 2696.7 2722.7 2746.9 2735 2677.2 2580.7
2469.2 2352.5 2228.5 2101.9 1978.3 1859.1 1743.1 1630.5 1532.9 1452.8
1379.9 1322.4 1269.5 1223.6 1180.4 1132 1080.2 1029.3 968.7 889.1
780.9 667.8 534.3 400.8 257.5 114.5 0
2868.2 2817.1 2773.3 2751.1 2752.6 2768.2 2768.7 2727.1 2639.8 2525.3
2405.4 2290.9 2179.4 2073 1970.3 1867.9 1763 1656.9 1558.6 1474.4
1399 1341.2 1299.4 1267.2 1237 1202.5 1155.4 1091.8 1013.2 919.5
804.4 686.7 550.2 408.5 265.8 117.8 0
2868.2 2838.2 2813.1 2804.1 2808.5 2814 2790.6 2719 2602.4 2470
2341.5 2229.3 2130.5 2044 1962.4 1876.7 1783 1683.4 1584.3 1495.9
1418.1 1360.1 1329.3 1310.8 1293.4 1273.2 1230.5 1154.3 1057.7 950
827.9 705.5 565.9 416.2 274 121.1 0
2868.2 2864.3 2858.8 2863.2 2872 2873.1 2837.9 2748.2 2610.1 2454.9
2300.8 2179.7 2091.7 2026.7 1969.5 1902.9 1823.1 1734 1633.3 1538.1
1467.1 1428.6 1432.4 1436.3 1424.2 1394.5 1322.9 1206.3 1074.7 949.8
832.1 707.7 566.3 411.6 268 113.4 0
2868.2 2887.7 2905 2926.3 2949.8 2954.9 2928.5 2854.7 2734.1 2596.1
2445.5 2311.5 2202.3 2115.9 2043.8 1967.9 1882 1788.2 1688.3 1609.1
1560.4 1535.9 1532.3 1524.3 1482.3 1401.6 1322 1208.7 1074.7 939
782.3 625.7 468.3 328 205.8 87.5 0
2868.2 2912 2954 2994.6 3030.8 3046.3 3034.3 2982.1 2891.9 2786.2
2668.1 2560.1 2469.8 2392 2315.5 2225.5 2118.1 1999.6 1873.7 1774.1
1707.9 1664.3 1632.7 1595.3 1538.1 1438.6 1339.5 1199 1029.5 874.9
710.3 555.8 409.2 284.4 173.9 74.4 0
2868.2 2936.2 3003 3063 3111.6 3137.8 3140.2 3109.4 3049.8 2976.2
2890.7 2808.7 2737.4 2668.1 2587.3 2483.2 2354.2 2210.9 2059 1939
1855.4 1792.9 1733.2 1666.3 1593.9 1475.7 1357 1189.2 984.2 810.6
638.3 485.9 350 240.8 142 61.4 0
2868.2 2961.5 3055.4 3140.6 3205.9 3249 3268.2 3258 3229.8 3195.3
3161.1 3138.4 3127.7 3114.5 3089.6 3047 2988.3 2927.8 2871.6 2825.1
2774.5 2689 2547.2 2347.4 2087.8 1777.2 1497.8 1229.3 972.8 776
607.1 464.6 341.2 239 142.9 62.2 0
2868.2 2986.8 3107.9 3218.1 3300.1 3360.1 3396.2 3406.6 3409.9 3414.3
3431.7 3468 3517.7 3560.6 3592.1 3610.8 3622.6 3645 3684.2 3711.2
3693.6 3585.2 3361.2 3028.3 2581.8 2078.8 1638.6 1269.2 961.4 741.6
575.8 443.3 332.4 237.5 143.6 63 0
2868.2 3011.9 3159.9 3297.8 3405.4 3479.4 3525.7 3547.8 3565.1 3588.4
3630.6 3696.7 3782.2 3871.5 3973.2 4087.1 4231.7 4420.9 4669.8 4935.1
5181.2 5341 5305.8 5057.9 4596.6 3972.9 3336.6 2713.2 2136.3 1633.2
1185.3 803.2 517.5 318.3 170.2 70.5 0
2868.2 3037.1 3212.1 3377.5 3510.7 3598.7 3655.1 3689 3720.2 3762.4
3829.5 3925.3 4046.7 4182.3 4354.2 4563.3 4840.6 5196.8 5655.4 6158.9
6668.7 7096.6 7250.2 7087.6 6611.5 5867.1 5034.7 4157.2 3311.1 2524.8
1794.9 1163.1 702.7 399.3 196.8 78.1 0
2868.2 3060.8 3264.4 3463.7 3619.8 3718.5 3780 3815.7 3852 3897
3961.3 4051.1 4168.1 4302.5 4469.4 4710.1 5054.6 5505.6 6072 6745.3
7552.7 8400.9 9152.8 9685.7 9818.9 9258.1 8464.7 7520.5 6490.2 5373.3
4093 2864.7 1845.7 1068.2 480.5 157.4 0
2868.2 3084.4 3316.6 3550 3728.8 3838.3 3904.9 3942.3 3983.6 4031.5
4093.1 4176.8 4289.6 4422.7 4584.5 4856.9 5268.6 5814.5 6488.6 7331.6
8436.6 9705.1 11055.5 12283.8 13026.1 12649.2 11894.7 10883.8 9669.3 8222
6391.2 4566.4 2988.7 1737.3 764.4 236.6 0
2868.2 3096.1 3357.5 3616.5 3807.4 3923.5 3978.4 3992 4000.9 4008.8
4021.6 4048.9 4098.8 4161.6 4264.9 4481 4859.7 5408.8 6124.2 6977.1
7998.7 9174.8 10531.6 11998.5 13469.2 13859.9 13031.1 11964.6 10844.8 9571
7787.4 5869.7 4085.2 2486.9 1162.2 370.4 0
2868.2 3107.9 3398.4 3682.8 3886 4008.6 4051.8 4041.6 4018.3 3986.1
3950 3920.9 3908.2 3900.5 3945.4 4105 4450.8 5003.1 5759.6 6622.5
7560.9 8644.6 10007.7 11713.1 13912.4 15070.7 14167.4 13045.4 12020.5 10920.1
9183.6 7173.1 5181.6 3236.6 1560.1 504.1 0
2868.2 3124.5 3438.9 3742.6 3956.1 4072 4091.6 4042.4 3966 3877.8
3785.6 3703.1 3640.1 3597.2 3629.3 3817.7 4237.2 4880 5705.4 6611.5
7562.7 8591 9798.7 11293.9 13391.8 15012 14392.3 13150.8 12067.6 10954
9309 7352.5 5404.6 3485.7 1772 622.3 0
2868.2 3141.1 3479.5 3802.3 4026.2 4135.2 4131.4 4043 3913.7 3769.5
3621.2 3485.4 3372 3293.9 3313.3 3530.5 4023.6 4757 5651 6600.5
7564.6 8537.3 9589.7 10874.8 12871.3 14953.3 14617 13256.1 12114.8 10987.8
9434.3 7531.9 5627.6 3734.9 1983.8 740.5 0
2868.2 3151 3501.5 3838.3 4068.7 4166 4132.5 3998.5 3815.3 3624.8
3445.4 3290.6 3169.1 3103.1 3180.8 3521.9 4174.3 5085.9 6177.9 7360.6
8544.2 9707.4 10891.9 12189.7 14115.6 16093.1 16065.6 14765.5 13464.6 12043.8
10255.9 8156.5 6099.3 4059.6 2250.6 873.9 0
2868.2 3160.9 3523.6 3874.3 4110.9 4196.8 4133.6 3953.9 3716.9 3480.1
3269.7 3095.8 2966.1 2912.4 3048.4 3513.3 4325.1 5414.7 6704.8 8120.4
9523.7 10877.4 12194.1 13504.5 15359.9 17233.1 17514.3 16274.7 14814.2 13099.9
11077.5 8781.1 6570.8 4384.2 2517.3 1007.3 0
2868.2 3165.9 3536.9 3893.8 4129.9 4207.1 4122.6 3913.1 3645.3 3390.5
3175.4 3003.1 2880.2 2844.9 3032.7 3585.3 4500.1 5733 7227.8 8886.1
10534.4 12127.9 13684.8 15193.1 17167.8 18953.2 19182.2 17949.7 16255.7 14179.4
11837.5 9320.1 6853.9 4502.3 2584.3 1013 0
2868.2 3170.8 3550.3 3913.2 4148.7 4217.5 4111.6 3872.1 3573.6 3300.9
3081.5 2910.5 2794.2 2777.4 3017 3657.3 4675.1 6051.3 7751 9651.7
11545 13378.3 15175.6 16881.5 18975.6 20673.1 20849.9 19624.7 17697 15258.9
12597.4 9859.1 7136.8 4620.3 2651.3 1018.6 0
2868.2 3168.6 3560.4 3922.5 4155.9 4218.6 4098.6 3843.3 3529.6 3252.3
3035.4 2867.1 2753.7 2748.2 3014.5 3694.7 4762.3 6238.2 8068.5 10101.3
12156.1 14110.7 16046.7 17961.7 20143.1 21752.2 21768.7 20344.5 18097.1 15299.4
12393.8 9509.2 6573.9 4177.9 2296.9 855.2 0
2868.2 3170.8 3550.3 3913.2 4148.7 4217.5 4111.6 3872.1 3573.6 3300.9
3081.5 2910.5 2794.2 2777.4 3017 3657.3 4675.1 6051.3 7751 9651.7
11545 13378.3 15175.6 16881.5 18975.6 20673.1 20849.9 19624.7 17697 15258.9
12597.4 9859.1 7136.8 4620.3 2651.3 1018.6 0
2868.2 3165.9 3536.9 3893.8 4129.9 4207.1 4122.6 3913.1 3645.3 3390.5
3175.4 3003.1 2880.2 2844.9 3032.7 3585.3 4500.1 5733 7227.8 8886.1
10534.4 12127.9 13684.8 15193.1 17167.8 18953.2 19182.2 17949.7 16255.7 14179.4
11837.5 9320.1 6853.9 4502.3 2584.3 1013 0
2868.2 3160.9 3523.6 3874.3 4110.9 4196.8 4133.6 3953.9 3716.9 3480.1
3269.7 3095.8 2966.1 2912.4 3048.4 3513.3 4325.1 5414.7 6704.8 8120.4
9523.7 10877.4 12194.1 13504.5 15359.9 17233.1 17514.3 16274.7 14814.2 13099.9
11077.5 8781.1 6570.8 4384.2 2517.3 1007.3 0
2868.2 3151 3501.5 3838.3 4068.7 4166 4132.5 3998.5 3815.3 3624.8
3445.4 3290.6 3169.1 3103.1 3180.8 3521.9 4174.3 5085.9 6177.9 7360.6
8544.2 9707.4 10891.9 12189.7 14115.6 16093.1 16065.6 14765.5 13464.6 12043.8
10255.9 8156.5 6099.3 4059.6 2250.6 873.9 0
2868.2 3141.1 3479.5 3802.3 4026.2 4135.2 4131.4 4043 3913.7 3769.5
3621.2 3485.4 3372 3293.9 3313.3 3530.5 4023.6 4757 5651 6600.5
7564.6 8537.3 9589.7 10874.8 12871.3 14953.3 14617 13256.1 12114.8 10987.8
9434.3 7531.9 5627.6 3734.9 1983.8 740.5 0
2868.2 3124.5 3438.9 3742.6 3956.1 4072 4091.6 4042.4 3966 3877.8
3785.6 3703.1 3640.1 3597.2 3629.3 3817.7 4237.2 4880 5705.4 6611.5
7562.7 8591 9798.7 11293.9 13391.8 15012 14392.3 13150.8 12067.6 10954
9309 7352.5 5404.6 3485.7 1772 622.3 0
2868.2 3107.9 3398.4 3682.8 3886 4008.6 4051.8 4041.6 4018.3 3986.1
3950 3920.9 3908.2 3900.5 3945.4 4105 4450.8 5003.1 5759.6 6622.5
7560.9 8644.6 10007.7 11713.1 13912.4 15070.7 14167.4 13045.4 12020.5 10920.1
9183.6 7173.1 5181.6 3236.6 1560.1 504.1 0
2868.2 3096.1 3357.5 3616.5 3807.4 3923.5 3978.4 3992 4000.9 4008.8
4021.6 4048.9 4098.8 4161.6 4264.9 4481 4859.7 5408.8 6124.2 6977.1
7998.7 9174.8 10531.6 11998.5 13469.2 13859.9 13031.1 11964.6 10844.8 9571
7787.4 5869.7 4085.2 2486.9 1162.2 370.4 0
2868.2 3084.4 3316.6 3550 3728.8 3838.3 3904.9 3942.3 3983.6 4031.5
4093.1 4176.8 4289.6 4422.7 4584.5 4856.9 5268.6 5814.5 6488.6 7331.6
8436.6 9705.1 11055.5 12283.8 13026.1 12649.2 11894.7 10883.8 9669.3 8222
6391.2 4566.4 2988.7 1737.3 764.4 236.6 0
